
calcActive())">
NSX400F 36kA AC 4P4D 400A 6.3E
C40F46E400
₹ 122,340.00
₹ 69,733.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C40F46E400
NSX400F 36kA AC 4P4D 400A 6.3E
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX400F 36kA AC 4P4D 400A 6.3E
₹ 122,340.00
₹ 69,733.80
Product Details
Product Name | NSX400F 36kA AC 4P4D 400A 6.3E |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 400A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review