
calcActive())">
NSXm100H 70kA AC 3P 100A TMD BUSBAR
C11H3TM100B
₹ 26,730.00
₹ 15,236.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C11H3TM100B
NSXm100H 70kA AC 3P 100A TMD BUSBAR
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSXm100H 70kA AC 3P 100A TMD BUSBAR
₹ 26,730.00
₹ 15,236.10
Description
Product Details
Product Name | NSXm100H 70kA AC 3P 100A TMD BUSBAR |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 80A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account