calcPageSize())"
/>
calcActive())">
NSX100N 50kA AC 3P3D 40A TMD
C10N3TM040
₹ 20,540.00
₹ 11,707.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C10N3TM040
NSX100N 50kA AC 3P3D 40A TMD
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX100N 50kA AC 3P3D 40A TMD
₹ 20,540.00
₹ 11,707.80
Description
Product Details
| Product Name | NSX100N 50kA AC 3P3D 40A TMD |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
| Current Rating | 40A |
| Number of Poles | 3P |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













