variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 380 to 480V, IP21, UL type 1
SKU :
ATV630D45N4
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
ATV630D45N4
variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 380 to 480V, IP21, UL type 1
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 542,355.00
₹ 216,942.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping:
Out of stock
variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 380 to 480V, IP21, UL type 1
₹ 542,355.00
₹ 216,942.00
- Specifications
- Reviews
Overview
| Product Name | variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 380 to 480V, IP21, UL type 1 |
|---|---|
| Range Name | Altivar 630 |
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Product Name | variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 380 to 480V, IP21, UL type 1 |
|---|---|
| Range Name | Altivar 630 |
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account