ATV610, 15 kW/20HP, 380...460 V, IP20

Share
In stock
SKU
ATV610D15N4
Regular Price ₹ 143,954 Special Price ₹ 71,977
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

variable speed drive, Easy Altivar 610, 15kW, 20hp, 380 to 460V, IP20

More Information
Product Name ATV610, 15 kW/20HP, 380...460 V, IP20
Range Name Easy Altivar 610
Tax Class GST-18
Write Your Own Review
You're reviewing:ATV610, 15 kW/20HP, 380...460 V, IP20
Your Rating

No sellers found for this product.