ATV610, 0.75 kW/1HP, 380...460 V, IP20

Share
In stock
SKU
ATV610U15N4
Regular Price ₹ 72,936 Special Price ₹ 36,468
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

variable speed drive, Easy Altivar 610, 1.5kW, 2hp, 380 to 460V, IP20

More Information
Product Name ATV610, 0.75 kW/1HP, 380...460 V, IP20
Range Name Easy Altivar 610
Tax Class GST-18
Write Your Own Review
You're reviewing:ATV610, 0.75 kW/1HP, 380...460 V, IP20
Your Rating

No sellers found for this product.