calcPageSize())"
/>
calcActive())">
ATV310 0.37kW 3 Phase 380V
ATV310H037N4E
₹ 27,591.00
₹ 11,588.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATV310H037N4E
ATV310 0.37kW 3 Phase 380V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
ATV310 0.37kW 3 Phase 380V
₹ 27,591.00
₹ 11,588.22
Description
| range of product |
Easy Altivar 310
|
|
|---|---|---|
| product or component type |
Variable speed drive
|
|
| product specific application |
Simple machine
|
|
| assembly style |
With heat sink
|
|
| device short name |
ATV310
|
|
| network number of phases |
Three phase
|
|
| [Us] rated supply voltage |
380...460 V - 15...10 %
|
|
| motor power kW |
0.37 kW
|
|
| motor power hp |
0.5 hp
|
| product destination |
Asynchronous motors
|
|
|---|---|---|
| quantity per set |
Set of 1
|
|
| EMC filter |
Without EMC filter
|
|
| supply frequency |
50/60 Hz +/- 5 %
|
|
| communication port protocol |
Modbus
|
|
| connector type |
RJ45 (on front face) for Modbus
|
|
| physical interface |
2-wire RS 485 for Modbus
|
|
| transmission frame |
RTU for Modbus
|
|
| transmission rate |
4800 bit/s
9600 bit/s 19200 bit/s 38400 bit/s |
|
| number of addresses |
1…247 for Modbus
|
|
| communication service |
Read holding registers (03) 29 words
Write single register (06) 29 words Write multiple registers (16) 27 words Read/write multiple registers (23) 4/4 words Read device identification (43) |
|
| line current |
1.8 A
|
|
| apparent power |
1.4 kVA
|
|
| prospective line Isc |
5 kA
|
|
| continuous output current |
1.5 A at 4 kHz
|
|
| maximum transient current |
2.3 A for 60 s
|
|
| power dissipation in W |
19.63 W at In
|
|
| speed drive output frequency |
0.5…400 Hz
|
|
| nominal switching frequency |
4 kHz
|
|
| switching frequency |
2...12 kHz adjustable
|
|
| speed range |
1…20
|
|
| transient overtorque |
170…200 % of nominal motor torque depending on drive rating and type of motor
|
|
| braking torque |
Up to 150 % of nominal motor torque with braking resistor at high inertia
Up to 70 % of nominal motor torque without braking resistor |
|
| asynchronous motor control profile |
Sensorless flux vector control
Energy saving ratio Quadratic voltage/frequency ratio |
|
| motor slip compensation |
Preset in factory
Adjustable |
|
| output voltage |
380...460 V three phase
|
|
| electrical connection |
Terminal, clamping capacity: 1.5...2.5 mm² (L1, L2, L3, PA/+, PB, U, V, W)
|
|
| tightening torque |
0.8…1 N.m
|
|
| insulation |
Electrical between power and control
|
|
| supply |
Internal supply for reference potentiometer: 5 V (4.75…5.25 V)DC, <10 mA with overload and short-circuit protection
Internal supply for logic inputs: 24 V (20.4…28.8 V)DC, <100 mA with overload and short-circuit protection |
|
| analogue input number |
1
|
|
| analogue input type |
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm Configurable voltage AI1 0...5 V 30 kOhm |
|
| discrete input number |
4
|
|
| discrete input type |
Programmable LI1...LI4 24 V 18...30 V
|
|
| discrete input logic |
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
|
| sampling duration |
10 ms for analogue input
20 ms, tolerance +/- 1 ms for logic input |
|
| linearity error |
+/- 0.3 % of maximum value for analogue input
|
|
| analogue output number |
1
|
|
| analogue output type |
AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
|
| discrete output number |
2
|
|
| discrete output type |
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O |
|
| minimum switching current |
5 mA at 24 V DC for logic relay
|
|
| maximum switching current |
2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay |
|
| acceleration and deceleration ramps |
Linear from 0...999.9 s
S U |
|
| braking to standstill |
By DC injection, <30 s
|
|
| protection type |
Line supply overvoltage
Line supply undervoltage Overcurrent between output phases and earth Overheating protection Short-circuit between motor phases Against input phase loss in three-phase Thermal motor protection via the drive by continuous calculation of I²t |
|
| frequency resolution |
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz |
|
| time constant |
20 ms +/- 1 ms for reference change
|
|
| operating position |
Vertical +/- 10 degree
|
|
| height |
130 mm
|
|
| width |
72 mm
|
|
| depth |
143 mm
|
|
| net weight |
0.7 kg
|
| electromagnetic compatibility |
Electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2 Immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6 Radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3 Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11 Surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5 |
|
|---|---|---|
| standards |
EN/IEC 61800-3
EN/IEC 61800-5-1 |
|
| IP degree of protection |
IP20 without blanking plate on upper part
IP41 top |
|
| pollution degree |
2 conforming to EN/IEC 61800-5-1
|
|
| environmental characteristic |
Dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3
Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 |
|
| shock resistance |
15 gn conforming to EN/IEC 60068-2-27 for 11 ms
|
|
| relative humidity |
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3 |
|
| ambient air temperature for storage |
-25…70 °C
|
|
| ambient air temperature for operation |
-10…55 °C without derating
55…60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C |
|
| operating altitude |
<= 1000 m without derating
|
| Unit Type of Package 1 |
PCE
|
|
|---|---|---|
| Number of Units in Package 1 |
1
|
|
| Package 1 Weight |
1.01 kg
|
|
| Package 1 Height |
12.5 cm
|
|
| Package 1 width |
19 cm
|
|
| Package 1 Length |
19.5 cm
|
Product Details
| Product Name | ATV310 0.37kW 3 Phase 380V |
|---|---|
| Range Name | Altivar 12 |
| Tax Class | GST-18 |
| Net Weight | 0.7KG |
| MPG Description | Gen. Purpose Drive |
| MPG | D6 |
| Chapter ID | 85044090 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account