variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
SKU :
ATV12H018M2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
ATV12H018M2
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
Further Offers for this product:
No sellers found for this product.
₹ 22,057.00
₹ 10,256.51
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
₹ 22,057.00
₹ 10,256.51
- Description
- Specifications
- Reviews
Description
| range of product |
Altivar 12
|
|
|---|---|---|
| product or component type |
Variable speed drive
|
|
| product destination |
Asynchronous motors
|
|
| product specific application |
Simple machine
|
|
| assembly style |
On base plate
|
|
| component name |
ATV12
|
|
| quantity per set |
Set of 1
|
|
| EMC filter |
Integrated
|
|
| built-in fan |
Without
|
|
| network number of phases |
1 phase
|
|
| [Us] rated supply voltage |
200...240 V - 15...10 %
|
|
| motor power kW |
0.18 kW
|
|
| motor power hp |
0.25 hp
|
|
| communication port protocol |
Modbus
|
|
| line current |
3.4 A at 200 V
2.8 A at 240 V |
|
| speed range |
1…20
|
|
| transient overtorque |
150…170 % of nominal motor torque depending on drive rating and type of motor
|
|
| asynchronous motor control profile |
Voltage/frequency ratio (V/f)
Sensorless flux vector control Quadratic voltage/frequency ratio |
|
| IP degree of protection |
IP20 without blanking plate on upper part
|
|
| noise level |
0 dB
|
| supply frequency |
50/60 Hz +/- 5 %
|
|
|---|---|---|
| connector type |
1 RJ45 (on front face) for Modbus
|
|
| physical interface |
2-wire RS 485 for Modbus
|
|
| transmission frame |
RTU for Modbus
|
|
| transmission rate |
4800 bit/s
9600 bit/s 19200 bit/s 38400 bit/s |
|
| number of addresses |
1…247 for Modbus
|
|
| communication service |
Read holding registers (03) 29 words
Write single register (06) 29 words Write multiple registers (16) 27 words Read/write multiple registers (23) 4/4 words Read device identification (43) |
|
| prospective line Isc |
1 kA
|
|
| continuous output current |
1.4 A at 4 kHz
|
|
| maximum transient current |
2.1 A for 60 s
|
|
| speed drive output frequency |
0.5…400 Hz
|
|
| nominal switching frequency |
4 kHz
|
|
| switching frequency |
2...16 kHz adjustable
4...16 kHz with derating factor |
|
| braking torque |
Up to 70 % of nominal motor torque without braking resistor
|
|
| motor slip compensation |
Preset in factory
Adjustable |
|
| output voltage |
200...240 V 3 phases
|
|
| electrical connection |
Terminal, clamping capacity: 3.5 mm², AWG 12 (L1, L2, L3, U, V, W, PA, PC)
|
|
| tightening torque |
0.8 N.m
|
|
| insulation |
Electrical between power and control
|
|
| supply |
Internal supply for reference potentiometer: 5 V DC (4.75…5.25 V), <10 mA, protection type: overload and short-circuit protection
Internal supply for logic inputs: 24 V DC (20.4…28.8 V), <100 mA, protection type: overload and short-circuit protection |
|
| analogue input number |
1
|
|
| analogue input type |
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm Configurable voltage AI1 0...5 V 30 kOhm |
|
| discrete input number |
4
|
|
| discrete input type |
Programmable LI1...LI4 24 V 18...30 V
|
|
| discrete input logic |
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
|
| sampling duration |
20 ms, tolerance +/- 1 ms for logic input
10 ms for analogue input |
|
| linearity error |
+/- 0.3 % of maximum value for analogue input
|
|
| analogue output number |
1
|
|
| analogue output type |
AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
|
| discrete output number |
2
|
|
| discrete output type |
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O |
|
| minimum switching current |
5 mA at 24 V DC for logic relay
|
|
| maximum switching current |
2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay 3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay 4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay |
|
| acceleration and deceleration ramps |
U
Linear from 0 to 999.9 s S |
|
| braking to standstill |
By DC injection, <30 s
|
|
| protection type |
Line supply overvoltage
Line supply undervoltage Overcurrent between output phases and earth Overheating protection Short-circuit between motor phases Against input phase loss in three-phase Thermal motor protection via the drive by continuous calculation of I²t |
|
| frequency resolution |
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz |
|
| time constant |
20 ms +/- 1 ms for reference change
|
|
| marking |
CE
|
|
| operating position |
Vertical +/- 10 degree
|
|
| height |
143 mm
|
|
| width |
72 mm
|
|
| depth |
102.2 mm
|
|
| net weight |
0.7 kg
|
|
| functionality |
Basic
|
|
| specific application |
Commercial equipment
|
|
| Variable speed drive application selection |
Mixer Commercial equipment
Other application Commercial equipment Ironing Textile |
|
| motor starter type |
Variable speed drive
|
| electromagnetic compatibility |
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2 Immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6 Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3 Surge immunity test level 3 conforming to EN/IEC 61000-4-5 Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11 |
|
|---|---|---|
| electromagnetic emission |
Radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable
Conducted emissions with integrated EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2...12 kHz shielded motor cable <5 m Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2, 4 and 16 kHz shielded motor cable <10 m Conducted emissions with additional EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <20 m Conducted emissions with additional EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m Conducted emissions with additional EMC filter environment 2 category C3 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m |
|
| product certifications |
GOST
UL NOM CSA C-Tick |
|
| vibration resistance |
1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6 |
|
| shock resistance |
15 gn conforming to EN/IEC 60068-2-27 for 11 ms
|
|
| relative humidity |
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3 |
|
| ambient air temperature for storage |
-25…70 °C
|
|
| ambient air temperature for operation |
-10…40 °C protective cover from the top of the drive removed
40…60 °C with current derating 2.2 % per °C |
|
| operating altitude |
> 1000...2000 m with current derating 1 % per 100 m
<= 1000 m without derating |
| Unit Type of Package 1 |
PCE
|
|
|---|---|---|
| Number of Units in Package 1 |
1
|
|
| Package 1 Weight |
895 g
|
|
| Package 1 Height |
12 cm
|
|
| Package 1 width |
18.6 cm
|
|
| Package 1 Length |
19.5 cm
|
|
| Unit Type of Package 2 |
CAR
|
|
| Number of Units in Package 2 |
1
|
|
| Package 2 Weight |
886 g
|
|
| Package 2 Height |
12 cm
|
|
| Package 2 width |
19 cm
|
|
| Package 2 Length |
19.5 cm
|
|
| Unit Type of Package 3 |
P06
|
|
| Number of Units in Package 3 |
45
|
|
| Package 3 Weight |
52.78 kg
|
|
| Package 3 Height |
80 cm
|
|
| Package 3 width |
80 cm
|
|
| Package 3 Length |
60 cm
|
Overview
| Product Name | variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase |
|---|---|
| Range Name | Altivar 12 |
| Tax Class | GST-18 |
| Activity | IDVSD |
| Rated Supply voltage | 200-240 V |
| Net Weight | 0.7KG |
| MPG Description | Gen. Purpose Drive |
| MPG | D6 |
| Chapter ID | 85044090 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
| range of product |
Altivar 12
|
|
|---|---|---|
| product or component type |
Variable speed drive
|
|
| product destination |
Asynchronous motors
|
|
| product specific application |
Simple machine
|
|
| assembly style |
On base plate
|
|
| component name |
ATV12
|
|
| quantity per set |
Set of 1
|
|
| EMC filter |
Integrated
|
|
| built-in fan |
Without
|
|
| network number of phases |
1 phase
|
|
| [Us] rated supply voltage |
200...240 V - 15...10 %
|
|
| motor power kW |
0.18 kW
|
|
| motor power hp |
0.25 hp
|
|
| communication port protocol |
Modbus
|
|
| line current |
3.4 A at 200 V
2.8 A at 240 V |
|
| speed range |
1…20
|
|
| transient overtorque |
150…170 % of nominal motor torque depending on drive rating and type of motor
|
|
| asynchronous motor control profile |
Voltage/frequency ratio (V/f)
Sensorless flux vector control Quadratic voltage/frequency ratio |
|
| IP degree of protection |
IP20 without blanking plate on upper part
|
|
| noise level |
0 dB
|
| supply frequency |
50/60 Hz +/- 5 %
|
|
|---|---|---|
| connector type |
1 RJ45 (on front face) for Modbus
|
|
| physical interface |
2-wire RS 485 for Modbus
|
|
| transmission frame |
RTU for Modbus
|
|
| transmission rate |
4800 bit/s
9600 bit/s 19200 bit/s 38400 bit/s |
|
| number of addresses |
1…247 for Modbus
|
|
| communication service |
Read holding registers (03) 29 words
Write single register (06) 29 words Write multiple registers (16) 27 words Read/write multiple registers (23) 4/4 words Read device identification (43) |
|
| prospective line Isc |
1 kA
|
|
| continuous output current |
1.4 A at 4 kHz
|
|
| maximum transient current |
2.1 A for 60 s
|
|
| speed drive output frequency |
0.5…400 Hz
|
|
| nominal switching frequency |
4 kHz
|
|
| switching frequency |
2...16 kHz adjustable
4...16 kHz with derating factor |
|
| braking torque |
Up to 70 % of nominal motor torque without braking resistor
|
|
| motor slip compensation |
Preset in factory
Adjustable |
|
| output voltage |
200...240 V 3 phases
|
|
| electrical connection |
Terminal, clamping capacity: 3.5 mm², AWG 12 (L1, L2, L3, U, V, W, PA, PC)
|
|
| tightening torque |
0.8 N.m
|
|
| insulation |
Electrical between power and control
|
|
| supply |
Internal supply for reference potentiometer: 5 V DC (4.75…5.25 V), <10 mA, protection type: overload and short-circuit protection
Internal supply for logic inputs: 24 V DC (20.4…28.8 V), <100 mA, protection type: overload and short-circuit protection |
|
| analogue input number |
1
|
|
| analogue input type |
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm Configurable voltage AI1 0...5 V 30 kOhm |
|
| discrete input number |
4
|
|
| discrete input type |
Programmable LI1...LI4 24 V 18...30 V
|
|
| discrete input logic |
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
|
| sampling duration |
20 ms, tolerance +/- 1 ms for logic input
10 ms for analogue input |
|
| linearity error |
+/- 0.3 % of maximum value for analogue input
|
|
| analogue output number |
1
|
|
| analogue output type |
AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
|
| discrete output number |
2
|
|
| discrete output type |
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O |
|
| minimum switching current |
5 mA at 24 V DC for logic relay
|
|
| maximum switching current |
2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay 3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay 4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay |
|
| acceleration and deceleration ramps |
U
Linear from 0 to 999.9 s S |
|
| braking to standstill |
By DC injection, <30 s
|
|
| protection type |
Line supply overvoltage
Line supply undervoltage Overcurrent between output phases and earth Overheating protection Short-circuit between motor phases Against input phase loss in three-phase Thermal motor protection via the drive by continuous calculation of I²t |
|
| frequency resolution |
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz |
|
| time constant |
20 ms +/- 1 ms for reference change
|
|
| marking |
CE
|
|
| operating position |
Vertical +/- 10 degree
|
|
| height |
143 mm
|
|
| width |
72 mm
|
|
| depth |
102.2 mm
|
|
| net weight |
0.7 kg
|
|
| functionality |
Basic
|
|
| specific application |
Commercial equipment
|
|
| Variable speed drive application selection |
Mixer Commercial equipment
Other application Commercial equipment Ironing Textile |
|
| motor starter type |
Variable speed drive
|
| electromagnetic compatibility |
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2 Immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6 Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3 Surge immunity test level 3 conforming to EN/IEC 61000-4-5 Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11 |
|
|---|---|---|
| electromagnetic emission |
Radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable
Conducted emissions with integrated EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2...12 kHz shielded motor cable <5 m Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2, 4 and 16 kHz shielded motor cable <10 m Conducted emissions with additional EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <20 m Conducted emissions with additional EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m Conducted emissions with additional EMC filter environment 2 category C3 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m |
|
| product certifications |
GOST
UL NOM CSA C-Tick |
|
| vibration resistance |
1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6 |
|
| shock resistance |
15 gn conforming to EN/IEC 60068-2-27 for 11 ms
|
|
| relative humidity |
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3 |
|
| ambient air temperature for storage |
-25…70 °C
|
|
| ambient air temperature for operation |
-10…40 °C protective cover from the top of the drive removed
40…60 °C with current derating 2.2 % per °C |
|
| operating altitude |
> 1000...2000 m with current derating 1 % per 100 m
<= 1000 m without derating |
| Unit Type of Package 1 |
PCE
|
|
|---|---|---|
| Number of Units in Package 1 |
1
|
|
| Package 1 Weight |
895 g
|
|
| Package 1 Height |
12 cm
|
|
| Package 1 width |
18.6 cm
|
|
| Package 1 Length |
19.5 cm
|
|
| Unit Type of Package 2 |
CAR
|
|
| Number of Units in Package 2 |
1
|
|
| Package 2 Weight |
886 g
|
|
| Package 2 Height |
12 cm
|
|
| Package 2 width |
19 cm
|
|
| Package 2 Length |
19.5 cm
|
|
| Unit Type of Package 3 |
P06
|
|
| Number of Units in Package 3 |
45
|
|
| Package 3 Weight |
52.78 kg
|
|
| Package 3 Height |
80 cm
|
|
| Package 3 width |
80 cm
|
|
| Package 3 Length |
60 cm
|
Overview
| Product Name | variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase |
|---|---|
| Range Name | Altivar 12 |
| Tax Class | GST-18 |
| Activity | IDVSD |
| Rated Supply voltage | 200-240 V |
| Net Weight | 0.7KG |
| MPG Description | Gen. Purpose Drive |
| MPG | D6 |
| Chapter ID | 85044090 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account