calcPageSize())"
/>
APC Back-UPS, 1100VA, Tower, 230V, 5 India 3-pin 6A Outlets
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
APC Back-UPS, 1100VA, Tower, 230V, 5 India 3-pin 6A Outlets
Description
This APC Back-UPS provides power backup and surge protection for home and home office, enabling consistent and reliable connectivity during unstable power conditions. With the 1100VA line interactive UPS, the essential electronic devices will have a stable network connection, reliable uptime, and clean power. The tower UPS includes a 3-pin India 6A input plug, four 3-pin India 6A battery backup and surge-protected outlets, and one 3-pin India 6A surge-protected outlets. This generator-compatible UPS has a surge energy rating of 225 Joules. The Auto-start function automatically restarts the UPS when the mains recover after a complete battery discharge. The BX UPS performs periodic battery self-tests to detect early battery replacement needs. The Back-UPS supports wider input voltage and frequency ranges, allowing it to power loads through significant fluctuations without relying on battery backup. The UPS has a two-year warranty, and the built-in lead-acid battery has a one-year warranty.
Characteristics
- 1100VA/660W compact tower Back-UPS
- Automatic Voltage Regulation helps correct utility voltage
- Visual LED and audible alarms for early and easy notifications
- Resettable circuit breaker helps protect UPS during overload conditions
Product Details
| Product Name | APC Back-UPS, 1100VA, Tower, 230V, 5 India 3-pin 6A Outlets |
|---|---|
| Battery Type | Lead-acid battery |
| Color | Black |
| Input Voltage | 230V |
| Tax Class | GST-18 |
| Category | UPS |
| Range Name | UPS |
| Extended 1 Year warranty | No |