
calcActive())">
Acti9- RCCB xID 4P 40A 100mA AC-type
A9N16255
₹ 6,908.00
₹ 3,039.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N16255
Acti9- RCCB xID 4P 40A 100mA AC-type
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti9- RCCB xID 4P 40A 100mA AC-type
₹ 6,908.00
₹ 3,039.52
Description
range |
Acti 9
|
|
---|---|---|
product name |
Acti 9 xID
|
|
product or component type |
Residual current circuit breaker (RCCB)
|
|
device short name |
XID
|
|
poles description |
4P
|
|
neutral position |
Left
|
|
[In] rated current |
40 A
|
|
network type |
AC
|
|
earth-leakage sensitivity |
100 mA
|
|
earth-leakage protection time delay |
Instantaneous
|
|
earth-leakage protection class |
Type AC
|
|
rated breaking and making capacity |
500 A conforming to EN/IEC 61008-1
|
|
suitability for isolation |
Yes
|
network frequency |
50 Hz
|
|
---|---|---|
[Ue] rated operational voltage |
400...415 V AC 50 Hz
|
|
[Ui] rated insulation voltage |
500 V AC 50 Hz
|
|
[Uimp] rated impulse withstand voltage |
6 kV
|
|
contact position indicator |
Yes
|
|
control type |
Toggle
|
|
local signalling |
ON, OFF, fault trip
|
|
mounting mode |
Clip-on
|
|
mounting support |
DIN rail
|
|
comb busbar and distribution block compatibility |
Downside: biconnect
|
|
9 mm pitches |
8
|
|
height |
81 mm
|
|
width |
72 mm
|
|
depth |
75 mm
|
|
net weight |
370 g
|
|
colour |
White
|
|
mechanical durability |
4000 cycles
|
|
electrical durability |
4000 cycles
|
|
locking options description |
Padlocking device
|
|
connections - terminals |
Tunnel type terminals (top or bottom) 1…35 mm² rigid
Tunnel type terminals (top or bottom) 1…25 mm² flexible |
|
wire stripping length |
14 mm for top or bottom connection
|
|
tightening torque |
3.5 N.m top or bottom
|
standards |
EN 61008-2-1
EN/IEC 61008-1 IEC 61008-2-1 |
|
---|---|---|
product certifications |
ISI
|
|
IP degree of protection |
IP20
|
|
pollution degree |
2
|
|
tropicalisation |
2 conforming to IEC 60068-1
|
|
relative humidity |
95 % at 55 °C
|
|
ambient air temperature for operation |
-5…40 °C
|
|
ambient air temperature for storage |
-40…85 °C
|
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
391 g
|
|
Package 1 Height |
7.6 cm
|
|
Package 1 width |
7.2 cm
|
|
Package 1 Length |
8.6 cm
|
Product Details
Product Name | Acti9- RCCB xID 4P 40A 100mA AC-type |
---|---|
Range Name | Acti 9 |
Category | RCCB |
Tax Class | GST-18 |
Current Rating | 40A |
Number of Poles | 4P |
Breaking Capacity | 500 A conforming to EN/IEC 61008-1 |
Maximum Depth | 75MM, 7.5CM |
Height | 81MM, 8.1CM |
Width | 72MM, 7.2CM |
Color | White |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account