calcPageSize())"
/>
calcActive())">
Acti9- RCCB xID 2P 63A 300mA AC-type
A9N16210
₹ 7,162.00
₹ 3,151.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9N16210
Acti9- RCCB xID 2P 63A 300mA AC-type
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti9- RCCB xID 2P 63A 300mA AC-type
₹ 7,162.00
₹ 3,151.28
Description
| range |
Acti 9
|
|
|---|---|---|
| product name |
Acti 9 xID
|
|
| product or component type |
Residual current circuit breaker (RCCB)
|
|
| device short name |
XID
|
|
| poles description |
2P
|
|
| neutral position |
Left
|
|
| [In] rated current |
63 A
|
|
| network type |
AC
|
|
| earth-leakage sensitivity |
300 mA
|
|
| earth-leakage protection time delay |
Instantaneous
|
|
| earth-leakage protection class |
Type AC
|
|
| rated breaking and making capacity |
630 A conforming to EN/IEC 61008-1
|
|
| suitability for isolation |
Yes
|
| network frequency |
50 Hz
|
|
|---|---|---|
| [Ue] rated operational voltage |
230...240 V AC 50 Hz
|
|
| [Ui] rated insulation voltage |
500 V AC 50 Hz
|
|
| [Uimp] rated impulse withstand voltage |
6 kV
|
|
| contact position indicator |
Yes
|
|
| control type |
Toggle
|
|
| local signalling |
ON, OFF, fault trip
|
|
| mounting mode |
Clip-on
|
|
| mounting support |
DIN rail
|
|
| comb busbar and distribution block compatibility |
Downside: biconnect
|
|
| 9 mm pitches |
4
|
|
| height |
81 mm
|
|
| width |
36 mm
|
|
| depth |
75 mm
|
|
| net weight |
210 g
|
|
| colour |
White
|
|
| mechanical durability |
4000 cycles
|
|
| electrical durability |
4000 cycles
|
|
| locking options description |
Padlocking device
|
|
| connections - terminals |
Tunnel type terminals (top or bottom) 1…35 mm² rigid
Tunnel type terminals (top or bottom) 1…25 mm² flexible |
|
| wire stripping length |
14 mm for top or bottom connection
|
|
| tightening torque |
3.5 N.m top or bottom
|
| standards |
IEC 61008-2-1
EN/IEC 61008-1 EN 61008-2-1 |
|
|---|---|---|
| product certifications |
ISI
|
|
| IP degree of protection |
IP20
|
|
| pollution degree |
2
|
|
| tropicalisation |
2 conforming to IEC 60068-1
|
|
| relative humidity |
95 % at 55 °C
|
|
| ambient air temperature for operation |
-5…40 °C
|
|
| ambient air temperature for storage |
-40…85 °C
|
| Package 1 Weight |
194 g
|
|---|
Product Details
| Product Name | Acti9- RCCB xID 2P 63A 300mA AC-type |
|---|---|
| Range Name | Acti 9 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account