calcPageSize())"
/>
calcActive())">
Acti9-MCB - xC60 - 1 pole - 25 A - C curve
A9N1P25C
₹ 430.00
₹ 197.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9N1P25C
Acti9-MCB - xC60 - 1 pole - 25 A - C curve
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti9-MCB - xC60 - 1 pole - 25 A - C curve
₹ 430.00
₹ 197.80
Description
| device application |
Distribution
|
|
|---|---|---|
| range of product |
Acti 9
|
|
| range |
Acti 9
|
|
| product name |
XC60
|
|
| product or component type |
Miniature circuit-breaker
|
|
| device short name |
XC60
|
|
| poles description |
1P
|
|
| number of protected poles |
1
|
|
| [In] rated current |
25 A
|
|
| network type |
DC
AC |
|
| trip unit technology |
Thermal-magnetic
|
|
| curve code |
C
|
|
| utilisation category |
Category A conforming to EN/IEC 60947-2
|
|
| suitability for isolation |
Yes conforming to EN/IEC 60947-2
|
| network frequency |
50/60 Hz
|
|
|---|---|---|
| [Ue] rated operational voltage |
220...240 V AC 50/60 Hz
12...48 V DC 60 V DC |
|
| magnetic tripping limit |
8 x In +/- 20 %
|
|
| breaking capacity |
10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at 12...48 V DC conforming to EN/IEC 60947-2 6 kA Icu at 60 V DC conforming to EN/IEC 60947-2 |
|
| [Ics] rated service breaking capacity |
15 kA conforming to EN/IEC 60947-2 - 12...48 V DC
6 kA conforming to EN/IEC 60947-2 - 60 V DC 7.5 kA conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz |
|
| limitation class |
3 conforming to EN/IEC 60898-1
3 conforming to EN/IEC 60947-2 |
|
| [Ui] rated insulation voltage |
500 V AC 50/60 Hz conforming to EN/IEC 60947-2
|
|
| [Uimp] rated impulse withstand voltage |
6 kV conforming to EN/IEC 60947-2
|
|
| contact position indicator |
Yes
|
|
| control type |
Toggle
|
|
| local signalling |
ON/OFF indication
|
|
| mounting mode |
Clip-on
|
|
| mounting support |
35 mm DIN rail
|
|
| comb busbar and distribution block compatibility |
Top: YES
|
|
| 9 mm pitches |
2
|
|
| height |
85 mm
|
|
| width |
18 mm
|
|
| depth |
77.5 mm
|
|
| net weight |
0.115 kg
|
|
| colour |
White
|
|
| mechanical durability |
20000 cycles
|
|
| electrical durability |
10000 cycles
|
|
| connections - terminals |
Tunnel type terminals (bottom) 16 mm² flexible
Tunnel type terminals (bottom) 25 mm² rigid Biconnect (top) |
|
| wire stripping length |
13 mm for top or bottom connection
|
|
| tightening torque |
2 N.m
|
|
| earth-leakage protection |
Separate block
|
|
| product compatibility |
C60 accessories
C60 auxiliary |
| standards |
EN/IEC 60947-2
EN/IEC 60898-1 |
|
|---|---|---|
| IP degree of protection |
IP20 conforming to IEC 60529
|
|
| pollution degree |
3
|
|
| tropicalisation |
2 conforming to IEC 60068-1
|
|
| relative humidity |
95 % at 55 °C
|
|
| ambient air temperature for operation |
-30…70 °C
|
|
| ambient air temperature for storage |
-40…85 °C
|
| Unit Type of Package 1 |
PCE
|
|
|---|---|---|
| Number of Units in Package 1 |
1
|
|
| Package 1 Weight |
118 g
|
|
| Package 1 Height |
7 cm
|
|
| Package 1 width |
2 cm
|
|
| Package 1 Length |
8 cm
|
Product Details
| Product Name | Acti9-MCB - xC60 - 1 pole - 25 A - C curve |
|---|---|
| Range Name | Acti 9 |
| Category | MCB |
| Tax Class | GST-18 |
| Current Rating | 25A |
| Maximum Depth | 77.5MM, 7.75CM |
| Width | 18MM, 1.8CM |
| Height | 85MM, 8.5CM |
| Number of Poles | 1P |
| Breaking Capacity | 15 kA |
| Tripping Curves | C |
| Color | White |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account