single phase power supply, 100...240V input, 24V DC output, 156W, 6,5A
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
single phase power supply, 100...240V input, 24V DC output, 156W, 6,5A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
ABL2_K Power Supply,DC24V output,150W
Country of Origin: China
Overview
| Product Name | single phase power supply, 100...240V input, 24V DC output, 156W, 6,5A |
|---|---|
| Tax Class | GST-18 |
| Net Weight | 0.031KG |
| Nominal Output Voltage | 24 V DC |
| Category | Power Supply |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON ABL2 |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Rated power in W | 156 W |
| Main Input Voltage | 100...120 V AC SINGLE PHASE200...240 V |
| Output voltage | 24 V DC |
| Power supply output current | 6.5 A |
| Operating position | ANY POSITION |
| Vibration resistance | 4 GN (F= 10…500 HZ) CONFORMING TO IEC 61131-2 |
| Name of test | ELECTROMAGNETIC HYPERSENSITIVITY (EHS) CONFORMING TO IEC 61000-6-2 LEVEL A |
| Input voltage limits | 176...264 V88...132 V |
| Network frequency | 47...63 HZ |
| Inrush current | 60 A AT 100...120 V AC60 A AT 200...240 V AC |
| Cos phi | 0.45 |
| Efficiency | 89 % |
| Power dissipation in W | 19.3 W |
| Current consumption | 1.5 A AT 240 V |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) |
| Output voltage limits | 20.4...27.6 V |
| Line and load regulation | +/- 1 % |
| Holding time | >= 35 MS AT 115 V |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: 28.8...33.6 VTHERMAL |
| Connections - terminals | FOR GROUND CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 1 X 4 MM² 12 AWG |
| Marking | CE |
| Electromagnetic compatibility | IMMUNITY TO ELECTROMAGNETIC INTERFERENCE CONFORMING TO EN 55022 CLASS B |
| Mounting support | DIN RAIL WITH ACCESSORYPANEL MOUNTING WITH ACCESSORY |
| Operating altitude | 5000 M |
| Output coupling | SERIES |
| Overvoltage category | II |
| Meantime between failure [MTBF] | 600000 H AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Width | 159 MM |
| Height | 97 MM |
| Depth | 30 MM |
| Product weight | 0.44 KG |
| Product certifications | EACICRoHSKCRCM |
| IP degree of protection | IP20 CONFORMING TO IEC 62368-1 |
| Ambient air temperature for operation | -30…70 °C (WITH POWER DERATING OF 2 % PER °C) |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 10…95 % |
| Overvoltage category | CLASS I CONFORMING TO IEC 62368-1 |
| Pollution degree | 2 |
| Dielectric strength | 2000 V BETWEEN INPUT AND GROUND |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.589 CM |
| Package 1 Width | 10.33 CM |
| Package 1 Length | 16.664 CM |
| Package 1 Weight | 440.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 35 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 16.47 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
ABL2_K Power Supply,DC24V output,150W
Country of Origin: China
Overview
| Product Name | single phase power supply, 100...240V input, 24V DC output, 156W, 6,5A |
|---|---|
| Tax Class | GST-18 |
| Net Weight | 0.031KG |
| Nominal Output Voltage | 24 V DC |
| Category | Power Supply |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON ABL2 |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Rated power in W | 156 W |
| Main Input Voltage | 100...120 V AC SINGLE PHASE200...240 V |
| Output voltage | 24 V DC |
| Power supply output current | 6.5 A |
| Operating position | ANY POSITION |
| Vibration resistance | 4 GN (F= 10…500 HZ) CONFORMING TO IEC 61131-2 |
| Name of test | ELECTROMAGNETIC HYPERSENSITIVITY (EHS) CONFORMING TO IEC 61000-6-2 LEVEL A |
| Input voltage limits | 176...264 V88...132 V |
| Network frequency | 47...63 HZ |
| Inrush current | 60 A AT 100...120 V AC60 A AT 200...240 V AC |
| Cos phi | 0.45 |
| Efficiency | 89 % |
| Power dissipation in W | 19.3 W |
| Current consumption | 1.5 A AT 240 V |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) |
| Output voltage limits | 20.4...27.6 V |
| Line and load regulation | +/- 1 % |
| Holding time | >= 35 MS AT 115 V |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: 28.8...33.6 VTHERMAL |
| Connections - terminals | FOR GROUND CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 1 X 4 MM² 12 AWG |
| Marking | CE |
| Electromagnetic compatibility | IMMUNITY TO ELECTROMAGNETIC INTERFERENCE CONFORMING TO EN 55022 CLASS B |
| Mounting support | DIN RAIL WITH ACCESSORYPANEL MOUNTING WITH ACCESSORY |
| Operating altitude | 5000 M |
| Output coupling | SERIES |
| Overvoltage category | II |
| Meantime between failure [MTBF] | 600000 H AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Width | 159 MM |
| Height | 97 MM |
| Depth | 30 MM |
| Product weight | 0.44 KG |
| Product certifications | EACICRoHSKCRCM |
| IP degree of protection | IP20 CONFORMING TO IEC 62368-1 |
| Ambient air temperature for operation | -30…70 °C (WITH POWER DERATING OF 2 % PER °C) |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 10…95 % |
| Overvoltage category | CLASS I CONFORMING TO IEC 62368-1 |
| Pollution degree | 2 |
| Dielectric strength | 2000 V BETWEEN INPUT AND GROUND |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.589 CM |
| Package 1 Width | 10.33 CM |
| Package 1 Length | 16.664 CM |
| Package 1 Weight | 440.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 35 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 16.47 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |