calcPageSize())"
/>
6A,3 pin SO outlet with shutter,PG
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
6A,3 pin SO outlet with shutter,PG
Description
Livia Socket-outlet by Schneider electric is a 2P+E, 3 pin socket with shutter. Its Ue rated operational voltage is 220-240VAC at 50/60 Hz. Its Rated current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 45mm x (H) 54mm x (D) 45mm. It is made of Polycarbonate (PC). The color of the product is grey with a matt surface finish and anti-bacterial surface treatment. The Ambient air temperature for operation is from -5°C up to +60°C. It reaches IP20 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong. The product complies with the IS 1293 standard and has ISI product certification.
Product Details
| Product Name | 6A,3 pin SO outlet with shutter,PG |
|---|---|
| Range Name | Livia |
| Tax Class | GST-18 |