calcPageSize())"
/>
5.7inc HMI and Control,Built in DIO Sink
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
5.7inc HMI and Control,Built in DIO Sink
Description
This product belongs to Pro-face Basic HMI and Control, STC6000 Series. It is a hybrid HMI equipped with control functions and a digital output sink type. It has a 5.7" color TFT LCD with 640 x 480 pixels (VGA) resolution and 262K colors. The touch panel type is a single-touch resistive film (analog). It accomplishes unmatched panel space-saving and engineering efficiency by combining built-in PLC functionality with an operator interface in single Software and Hardware. This can be easily programmed with GP-Pro EX software, with almost no coding. The screen displays text messages and graphic objects and mimics diagrams, control, and configuration of data. It is equipped with 64MB application memory and 320KB backup memory. It has 1x RS-232C/RS-422/RS-485 port, 1x host port, 1x micro-B USB port, 1x Ethernet port, 1x DIO interface (16 IN, 16 OUT), 1x Expansion module interface and 1x CANopen port. Its dimensions are 170mm (width) x 137mm (height) x60mm (depth) and it weighs 0.8kg. This product works at a power consumption of 11.3W and a rated voltage of 24V DC. It is ideal for optimized information and communication for segment/application of material working, food & beverage, packaging, etc. It is CE certified and conforms to UL 61010-2-201 and CSA C22.2 No 61010-2-201 standards for Industrial Control equipment. It is also certified with UL 121201 and CSA C22.2 No 213 for use in Class I, Division 2 hazardous (Classified) locations, and IECEx/ATEX for use in zone2 gas/zone22 dust, RCM, KC and EAC. It supports panel mount for indoor installation. This product's multiple I/O, including high-speed counters, allow you to process with fast-sensing chains.
Product Details
| Product Name | 5.7inc HMI and Control,Built in DIO Sink |
|---|---|
| Range Name | Pro-face STC6000 |
| Tax Class | GST-18 |