calcPageSize())"
/>
calcActive())">
3P CONTACTOR 6A AC3 2.2KW 110VDC COIL.
LP1K0601FD
₹ 3,085.00
₹ 1,542.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LP1K0601FD
3P CONTACTOR 6A AC3 2.2KW 110VDC COIL.
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
3P CONTACTOR 6A AC3 2.2KW 110VDC COIL.
₹ 3,085.00
₹ 1,542.50
Description
Product Details
| Product Name | 3P CONTACTOR 6A AC3 2.2KW 110VDC COIL. |
|---|---|
| Tax Class | GST-18 |
| Range Name | TeSys K |
| Coil Voltage | 110V DC |
| Number of Poles | 3P |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













