calcPageSize())"
/>
32A DP with indicator lamp switch 2M,painted grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
32A DP with indicator lamp switch 2M,painted grey
Description
Livia switch by Schneider electric is a 2-pole switch mechanism with fixing frame and indicator. Its Ue rated operational voltage is 240VAC. Its Rated current is 32A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.5mm x (H) 54mm x (D) 36.5mm. It is made of Polycarbonate (PC). The color of the product is grey with a matt surface finish and anti-bacterial surface treatment. It reaches IP20 and IK02 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong. The product complies with the IS 3854 standard.
Product Details
| Product Name | 32A DP with indicator lamp switch 2M,painted grey |
|---|---|
| Range Name | Livia |
| Tax Class | GST-18 |