calcPageSize())"
/>
calcActive())">
3 CONNECTORS 1X 35-300MMA2 PH BARRIERS
LV432479
₹ 3,130.00
₹ 1,846.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV432479
3 CONNECTORS 1X 35-300MMA2 PH BARRIERS
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
3 CONNECTORS 1X 35-300MMA2 PH BARRIERS
₹ 3,130.00
₹ 1,846.70
Description
These accessories are aluminium bare cable connectors for Compact NSX 400/630 and EasyPact CVS 400/630. These connectors can receive 1 copper or aluminium cables from 35mm² to 300mm². The connectors snap directly on to the device terminals or are secured by clips to terminal extensions. The rated current is up to 630 A. They are sold by set of 3 parts.
Product Details
| Product Name | 3 CONNECTORS 1X 35-300MMA2 PH BARRIERS |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account