
250V 16A Elec Keycard SW, DG
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
250V 16A Elec Keycard SW, DG
Description
Schneider Electric AvatarOn E8331EKT_DG in color dark grey is a key card switch , which is specially designed for hotel. The LED indicator will help your guests better locate the switch in darkness. The rated operation voltage is 250V and the rated current is 16A. It is 86 mm in width, 86 mm in height and 43.8 mm in depth. And the embedding depth is 34.1 mm. This switch enables both flush and surface mounting. The device connection terminal is brass terminal. PC (polycarbonate) material makes it as resistant and lasting as possible. The standard of IEC 60669-2-1 is well satisfied.
Product Details
Product Name | 250V 16A Elec Keycard SW, DG |
---|---|
Range Name | AvatarOn |
Tax Class | GST-18 |