calcPageSize())"
/>
calcActive())">
220-240V AC 50/60HZ MN DELAY UNIT
LV429427
₹ 13,850.00
₹ 8,171.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV429427
220-240V AC 50/60HZ MN DELAY UNIT
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
220-240V AC 50/60HZ MN DELAY UNIT
₹ 13,850.00
₹ 8,171.50
Description
This time delay unit is an auxiliary that can be combined with an undervoltage release (MN). It must be associated with a 250VDC MN undervoltage release. It eliminates the risk of nuisance tripping due to transient voltage dips lasting from 200ms to 3s. Its power supply is 220/240VAC 50/60Hz. This time delay unit is fixed to 200ms. It is an external accessory and can be mounted in the switchboard.
Product Details
| Product Name | 220-240V AC 50/60HZ MN DELAY UNIT |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account