calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
16AX~20A 1 Way switch , Neon indicator , white
- Description
- Specifications
- Reviews
Description
This Schneider Electric Unica pure 1-way switch is with a neon indicator. The rocker method is used for operating. It is with silver plated terminal and screw with solid silver rivet. The connection of the device is made with pillar terminals. The device is with 1 module, 1 inner rocker, and 1 outer rocker. The rated operating voltage is 240V and the rated current is 16AX/20A with a frequency of 50Hz. This device enables flush mounting. The dimension of the product is (W) 22.5mm x (H) 45mm x (D) 47.2mm. The color of this device is white with Glossy finish. It is made of polycarbonate material. The operating temperature is from -5°C up to +35°C. It reaches an IP20 degree of protection. The relative humidity is from 10% to 95%. The Unica pure range is combined with remarkable authentic design and extensive innovative functions. It introduces a truly sophisticated feeling to quality interiors with facile and guarded technology. This device is compliant with IS 3854 standards.
Overview
| Product Name | 16AX~20A 1 Way switch , Neon indicator , white |
|---|---|
| Range Name | Unica Pure |
| Tax Class | GST-18 |
Reviews
Description
This Schneider Electric Unica pure 1-way switch is with a neon indicator. The rocker method is used for operating. It is with silver plated terminal and screw with solid silver rivet. The connection of the device is made with pillar terminals. The device is with 1 module, 1 inner rocker, and 1 outer rocker. The rated operating voltage is 240V and the rated current is 16AX/20A with a frequency of 50Hz. This device enables flush mounting. The dimension of the product is (W) 22.5mm x (H) 45mm x (D) 47.2mm. The color of this device is white with Glossy finish. It is made of polycarbonate material. The operating temperature is from -5°C up to +35°C. It reaches an IP20 degree of protection. The relative humidity is from 10% to 95%. The Unica pure range is combined with remarkable authentic design and extensive innovative functions. It introduces a truly sophisticated feeling to quality interiors with facile and guarded technology. This device is compliant with IS 3854 standards.
Overview
| Product Name | 16AX~20A 1 Way switch , Neon indicator , white |
|---|---|
| Range Name | Unica Pure |
| Tax Class | GST-18 |