calcPageSize())"
/>
calcActive())">
1 SET OF SPREADER 4P 70MM NS400/630
32493
₹ 2,500.00
₹ 1,475.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
32493
1 SET OF SPREADER 4P 70MM NS400/630
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
1 SET OF SPREADER 4P 70MM NS400/630
₹ 2,500.00
₹ 1,475.00
Description
70 mm pitch spreader set flat connection - 4 poles - for NS 400..630
Product Details
| Product Name | 1 SET OF SPREADER 4P 70MM NS400/630 |
|---|---|
| Range Name | ComPacT NS |
| Category | MCCB Accessory |
| Tax Class | GST-18 |
| Color | White |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account