1 AUX.SWITCH C/O CONTACT OF/SDE/SDVLOW

29452
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

It is a single low-level auxiliary contact that provides all the different indications remotely for Compact NSX, Compact NS, PowerPact Multistandard and EasyPact CVS circuit breakers. Remote status information are ON/OFF (OF), trip indication (SD) and fault-trip indication (SDE) for all circuit breakers types. The remote status information for trip indication due to an earth fault (SDV) is used for Compact NSX and PowerPact Multistandard. The contacts are installed in the device in dedicated slots. This auxiliary contact is a common point changeover type contact with 1 normally open contact and 1 normally closed contact. The rated current is 5A and the minimum load is 1MA at 4 VDC for utilization categories AC12/AC15/DC12/DC14. One device embeds 5 auxiliaries contact type. It complies with IEC 60947-5-1 standard.

Product Details

Product Name 1 AUX.SWITCH C/O CONTACT OF/SDE/SDVLOW
Range Name ComPact NSX
Tax Class GST-18

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account