510 results

Sort By arrow-down
TeSys LE - enclosed DOL starter - 0.8...1.2 A - 220 V AC coil
LE1M35M706
Price starting from
Rp ‎ 1.466.310
TeSys LE - enclosed DOL starter - 0.54...0.8 A - 220 V AC coil
LE1M35M705
Price starting from
Rp ‎ 1.466.310
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V DC standard coil
CAD32BD
Price starting from
Rp ‎ 886.890
TeSys D control relay - 5 NO - <= 690 V - 24 V DC standard coil
CAD50BD
Price starting from
Rp ‎ 886.890
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 220 V AC standard coil
CAD32M7
Price starting from
Rp ‎ 489.510
TeSys D control relay - 5 NO - <= 690 V - 220 V AC standard coil
CAD50M7
Price starting from
Rp ‎ 510.600
TeSys K control relay - 2 NO + 2 NC - <= 690 V - 220...230 V AC coil
CA2KN22M7
Price starting from
Rp ‎ 350.760
TeSys K control relay - 3 NO + 1 NC - <= 690 V - 220...230 V AC coil
CA2KN31M7
Price starting from
Rp ‎ 350.760
TeSys K control relay - 4 NO - <= 690 V - 220...230 V AC coil
CA2KN40M7
Price starting from
Rp ‎ 350.760
TeSys GV5 Motor circuit breaker, 3P, 220A, Icu 36kA, thermal magnetic
GV5P220F
Price starting from
Rp ‎ 12.134.520
TeSys GV5 Motor circuit breaker, 3P, 150A, Icu 36kA, thermal magnetic
GV5P150F
Price starting from
Rp ‎ 11.549.550
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic, Everlink terminals
GV4P115S
Price starting from
Rp ‎ 8.914.000