
TeSys LE - enclosed DOL starter - 0.54...0.8 A - 220 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LE - enclosed DOL starter - 0.54...0.8 A - 220 V AC coil
Incl. Tax
Incl. Tax
Description
TeSys LE - enclosed DOL starter - 0.54...0.8 A - 220 V AC coil
Product Details
Weight (in Kg) | 0.575 |
---|---|
Net weight | 0.6 kg |
Product Or Component Type | enclosed DOL starter |
Control Type | push-button start green I push-button stop/reset red O |
Thermal Protection Adjustment Range | 0.54-0.8 A |
[IP] Degree of Protection | IP65 conforming to IEC 60529 |
Ambient air temperature for operation | -5-40 °C |
Standards | IEC 60947-4-1 |
Product Certifications | UKCA |
Motor Power Kw | 0.12 kW at 240 V AC 50/60 Hz 0.25 kW at 415 V AC 50/60 Hz 0.12 kW at 220/230 V AC 50/60 Hz 0.25 kW at 380/400 V AC 50/60 Hz |
Local Signalling | operating: LED (yellow) |
Cable Entry Number | 2 ISO20 top 2 Pg 16 bottom 2 ISO25 top 2 Pg 13 top 2 Pg 21 top 2 ISO20 bottom 2 ISO25 bottom 2 Pg 13 bottom 2 Pg 21 bottom 2 Pg 16 top |
Device Composition | contactor earth terminal neutral terminal thermal overload relay |
Device short name | LE1M |
Depth | 108 mm |
Height | 160 mm |
width | 78 mm |
Utilisation category | AC-3 |
Compatibility code | LE1M |
Device Application | standard |
Environmental Characteristic | standard environment |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Brand | Schneider Electric |