calcPageSize())"
/>
calcActive())">
TeSys GV5 Motor circuit breaker, 3P, 220A, Icu 36kA, thermal magnetic
GV5P220F
Rp 12.741.246
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GV5P220F
TeSys GV5 Motor circuit breaker, 3P, 220A, Icu 36kA, thermal magnetic
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys GV5 Motor circuit breaker, 3P, 220A, Icu 36kA, thermal magnetic
Rp 12.741.246
Description
Product Details
| Weight (in Kg) | 2.194 |
|---|---|
| Net weight | 2.6 kg |
| Colour | anthracite (RAL 7016) |
| Trip Unit Technology | electronic |
| Product Or Component Type | motor circuit breaker |
| Control Type | direct rotary handle |
| Breaking Capacity | 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mechanical Durability | 20000 cycles |
| Poles Description | 3P |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| Direct Connector | without |
| Magnetic Tripping Current | 3300-3300 A |
| [IP] Degree of Protection | IP40 conforming to IEC 60529 |
| Connections Terminals | bars lugs |
| [Uimp] Rated Impulse Wthstand Voltage | 8 kV |
| phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -25-70 °C |
| Range of Product | TeSys GV5 |
| Tightening Torque | 15 N.m M8 screw type |
| Standards | EN/IEC 60947-1 EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
| Product Certifications | IECEE CB Scheme EAC (pending) |
| Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 |
| [Ith] Conventional Free Air Thermal Current | 220 A conforming to IEC 60947-4-1 |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 10000 cycles for AC-3 at 400/415 V In |
| Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
| Maximum Operating Rate | 25 cyc/h |
| Motor Power Kw | 90-110 kW at 400/415 V AC 50/60 Hz 110-110 kW at 500 V AC 50/60 Hz 110-132 kW at 660/690 V AC 50/60 Hz |
| Power Dissipation Per Pole | 17.6 W |
| Climatic Withstand | conforming to IACS E10 |
| [Ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Rated Duty | continuous |
| Device short name | GV5P |
| Depth | 155 mm |
| Connection pitch | 35 mm without spreaders |
| Ambient air temperature for storage | -50-85 °C |
| Height | 161 mm |
| width | 105 mm |
| Utilisation category | category A conforming to IEC 60947-2 |
| Operating altitude | 5000 m |
| Device Application | motor protection |
| Suitability for isolation | yes conforming to EN/IEC 60947-2 |
| [Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Brand | Schneider Electric |
| Height | 18.2 |
| Length | 17.8 |
| Width | 11.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













