57 results

Sort By arrow-down
plug in relay, Harmony Solid State Relays, 2A, zero voltage switching, input 15 to 30V DC, output 24 to 280V AC
socket, Harmony Electromechanical Relays, for RXM2LB relays, 7A, screw clamp socket, mixed contact terminal
miniature, Harmony Electromechanical Relays, 5A, 2CO, with LED, 24V DC
plug-in relay, Harmony electromechanical relays, 15A, 4CO, with LED, lockable test button, 230V AC
Schneider Electric socket, Harmony Electromechanical Relays, for RXM2 RXM4 relays, screw clamp terminals, mixed contact
Schneider Electric miniature plug in relay, Harmony Electromechanical Relays, 6A, 4CO, with LED, lockable test but to n, 24V DC
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
Schneider Electric plug-in relay, Harmony electromechanical relays, 15A, 2CO, with LED, lockable test button, 24V DC
Miniature plug in relay, Harmony, 6A, 4CO, with LED, lockable test button, 120V AC
RXM4AB2F7
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 230V AC
RXM2AB2P7
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
RXM2AB2BD
socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM4..
RXZE2S114M