
calcActive())">
miniature plug in relay, Harmony Electromechanical Relays, 6A, 4CO, with LED, lockable test but to n, 24V DC
RXM4AB2BD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4AB2BD
miniature plug in relay, Harmony Electromechanical Relays, 6A, 4CO, with LED, lockable test but to n, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 6A, control circuit voltage of 24 V DC. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the blue pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
[uc] Control Circuit Voltage | 24 V DC |
---|---|
Contacts Type and Composition | 4 C/O |
Device Short Name | RXM |
Height | 2.200 cm |
Product or Component Type | plug-in relay |
Width | 2.800 cm |
Series Name | Miniature |
Status Led | with |
Utilisation Coefficient | 20% |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 5.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review