plug-in relay, Harmony electromechanical relays, 15A, 2CO, with LED, lockable test button, 24V DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
plug-in relay, Harmony electromechanical relays, 15A, 2CO, with LED, lockable test button, 24V DC
Excl. Tax
Excl. Tax
Description
Product Details
[uc] Control Circuit Voltage | 24 V DC |
---|---|
Contacts Type and Composition | 2 C/O |
Device Short Name | RPM |
Height | 4.7 cm |
Product or Component Type | plug-in relay |
Width | 2.1 cm |
[ithe] Conventional Enclosed Thermal Current | 15 A at -40-55 °C |
Series Name | Power |
Status Led | with |
Utilisation Coefficient | 20% |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 2.8 cm |
Activity | IDSIG |