
calcActive())">
Harmony, plugin relay socket, mixed contact, 10 A, 250 V, screw clamp, for RXM2 or RXM4 relays
RXZE2M114
EGP3,351.60
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

RXZE2M114
Harmony, plugin relay socket, mixed contact, 10 A, 250 V, screw clamp, for RXM2 or RXM4 relays
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Harmony, plugin relay socket, mixed contact, 10 A, 250 V, screw clamp, for RXM2 or RXM4 relays
EGP3,351.60
الوصف
"This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Product Details
Contacts Type and Composition | 4 C/O |
---|---|
Device Short Name | RXZ |
الارتفاع | 3.896 cm |
Product or Component Type | socket |
العرض | 3.005 cm |
Product Compatibility | plug-in relay RXM with 2 C/O contact |
Range of Product | Harmony Electromechanical Relays,Harmony Timer Relays |
[ith] Conventional Free Air Thermal Current | 10:00 AM |
Length | 8.218 cm |
Activity code | IDSIG |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account