
calcActive())">
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
RSL1AB4BD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSL1AB4BD
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It has large choice of number of contacts for high rated current use. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. Easy installation and withdrawal the relay from its socket. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." Status display with LED, clearly signal both in the day and night. "Status display with LED, clearly signal both in the day and night."
Product Details
[uc] Control Circuit Voltage | 24 V DC |
---|---|
Contacts Type and Composition | 1 C/O |
Device Short Name | RSL |
Height | 0.500 cm |
Product or Component Type | plug-in relay |
Width | 1.500 cm |
[ithe] Conventional Enclosed Thermal Current | 6 A at -40-55 °C |
Contact Operation | standard |
Series Name | slim interface relay |
Status Led | without |
Control Type | without push-button |
Range of Product | Harmony Electromechanical Relays |
Length | 2.800 cm |
Activity code | IDSIG |
Product Hover Image | /r/s/rsl1ab4bdbb_5.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review