
calcActive())">
plug-in relay, Harmony electromechanical relays, 15A, 4CO, with LED, lockable test button, 230V AC
RPM42P7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RPM42P7
plug-in relay, Harmony electromechanical relays, 15A, 4CO, with LED, lockable test button, 230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. Status display with LED, clearly signal both in the day and night.
Product Details
[uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
---|---|
Contacts Type and Composition | 4 C/O |
Device Short Name | RPM |
Product or Component Type | plug-in relay |
[ithe] Conventional Enclosed Thermal Current | 15 A at -40-55 °C |
Series Name | Power |
Status Led | with |
Utilisation Coefficient | 20% |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Product Hover Image | /r/p/rpm42p7bb_2.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review