iC60H2 - earth leakage circuit breaker - 2P - C curve - 25 A - 30m A - 240 V
SKU :
        A9D11225
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 232.02                        
                    
                
                        
                
                
                        AED 172.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                20A 250V 1 Gang 1 Way Double Pole Switch, White            
            
            
        
    
    
    
    
    
    
    
    iC60H2 - earth leakage circuit breaker - 2P - C curve - 25 A - 30m A - 240 V
                    
                        
                            AED 232.02                        
                    
                
                        
                
                
                        AED 172.00                    
                
                
                
            
        - Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD | 
|---|---|
| Part Number | A9D11225 | 
| [ics] Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz | 
| [Icw] rated short-time withstand current | Icw: 250 A during 8/20 µs impulse withstand | 
| [Uimp] rated impulse withstand voltage | 4 kV | 
| 9 Mm Pitches | 4 | 
| breaking capacity | 10000 A Icn at 230/240 V AC 50/60 Hz | 
| Breaking Capacity Code | H2 | 
| Circuit Breaker Application | distribution | 
| Comb Busbar and Distribution Block Compatibility | NO | 
| Contact Position Indicator | yes | 
| Curve Code | C | 
| Device Location in System | outgoer | 
| Earthing System | IT, TN, TT | 
| Earth-leakage Protection | integrated | 
| Earth-leakage Protection Class | type A | 
| Earth-leakage Protection Time Delay | instantaneous | 
| Earth-leakage Sensitivity | 30 mA | 
| Limitation Class | 3 | 
| Locking Options Description | ON/OFF locking facilities | 
| Neutral Position | left | 
| Number of Protected Poles | 2 | 
| Provision for Padlocking | padlockable with padlock Ø 4 mm | 
| Residual Current Tripping Technology | voltage dependent | 
| suitability for isolation | yes | 
| Surge Current | 250 A | 
| trip unit technology | thermal-magnetic | 
| Tropicalisation | 2 | 
| ambient air temperature for storage | -40-85 °C | 
| colour | white | 
| connections - terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible | 
| control type | toggle | 
| Depth | 75.5 mm | 
| device short name | iC60H2 RCBO | 
| Electrical Durability | 5000 cycles | 
| Height | 110 mm | 
| IP degree of protection | IP20 | 
| mechanical durability | 20000 cycles | 
| mounting mode | clip-on | 
| mounting support | DIN rail | 
| net weight | 332 g | 
| network frequency | 50 Hz | 
| network type | AC | 
| Poles Description | 2P | 
| product or component type | residual current breaker with overcurrent protection (RCBO) | 
| Range | Acti9 | 
| relative humidity | 95-95 % at 55-55 °C | 
| width | 36 mm | 
| Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection | 
| ambient air temperature for operation | -15-60 °C | 
| standards | AS/NZS 61009.1, IEC 61009-1, IEC 61009-2-2 | 
| local signalling | ON/OFF indication | 
| [Ui] rated insulation voltage | 400 V AC 50/60 Hz | 
| tightening torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Activity | HDCFD | 
|---|---|
| Part Number | A9D11225 | 
| [ics] Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz | 
| [Icw] rated short-time withstand current | Icw: 250 A during 8/20 µs impulse withstand | 
| [Uimp] rated impulse withstand voltage | 4 kV | 
| 9 Mm Pitches | 4 | 
| breaking capacity | 10000 A Icn at 230/240 V AC 50/60 Hz | 
| Breaking Capacity Code | H2 | 
| Circuit Breaker Application | distribution | 
| Comb Busbar and Distribution Block Compatibility | NO | 
| Contact Position Indicator | yes | 
| Curve Code | C | 
| Device Location in System | outgoer | 
| Earthing System | IT, TN, TT | 
| Earth-leakage Protection | integrated | 
| Earth-leakage Protection Class | type A | 
| Earth-leakage Protection Time Delay | instantaneous | 
| Earth-leakage Sensitivity | 30 mA | 
| Limitation Class | 3 | 
| Locking Options Description | ON/OFF locking facilities | 
| Neutral Position | left | 
| Number of Protected Poles | 2 | 
| Provision for Padlocking | padlockable with padlock Ø 4 mm | 
| Residual Current Tripping Technology | voltage dependent | 
| suitability for isolation | yes | 
| Surge Current | 250 A | 
| trip unit technology | thermal-magnetic | 
| Tropicalisation | 2 | 
| ambient air temperature for storage | -40-85 °C | 
| colour | white | 
| connections - terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible | 
| control type | toggle | 
| Depth | 75.5 mm | 
| device short name | iC60H2 RCBO | 
| Electrical Durability | 5000 cycles | 
| Height | 110 mm | 
| IP degree of protection | IP20 | 
| mechanical durability | 20000 cycles | 
| mounting mode | clip-on | 
| mounting support | DIN rail | 
| net weight | 332 g | 
| network frequency | 50 Hz | 
| network type | AC | 
| Poles Description | 2P | 
| product or component type | residual current breaker with overcurrent protection (RCBO) | 
| Range | Acti9 | 
| relative humidity | 95-95 % at 55-55 °C | 
| width | 36 mm | 
| Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection | 
| ambient air temperature for operation | -15-60 °C | 
| standards | AS/NZS 61009.1, IEC 61009-1, IEC 61009-2-2 | 
| local signalling | ON/OFF indication | 
| [Ui] rated insulation voltage | 400 V AC 50/60 Hz | 
| tightening torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            