
No sellers found for this product.
Excl. Tax
IC60H - earth leakage circuit breaker - 1P + N - C curve - 16 A - 10 mA - 240 V
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iC60 is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 16A In rated current and C tripping curve. The earth leakage protection class is A type with a sensitivity of 10mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard. Its unique Visitrip indicator reduces intervention time by showing the faulty circuit. Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. This product is compliant with IEC 61009-2-2 and IEC 61009-1 standards. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 110mm x (D) 77.5mm. The weight is 205g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -15°C to 60°C. The storage temperature is from -40°C to 85°C.
Overview
Activity | HDCFD |
---|---|
Part Number | A9D10816 |
[ics] Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz |
[icw] Rated Short-time Withstand Current | Icw: 250 A during 8/20 µs impulse withstand |
[Icw] rated short-time withstand current | Icw: 250 A during 8/20 µs impulse withstand |
[ui] Rated Insulation Voltage | 400 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
Breaking Capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
breaking capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
Breaking Capacity Code | H |
Circuit Breaker Application | distribution |
Comb Busbar and Distribution Block Compatibility | NO |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earthing System | TN |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type A |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 10 mA |
Limitation Class | 3 |
Locking Options Description | ON/OFF locking facilities |
Neutral Position | left |
Number of Protected Poles | 1 |
Provision for Padlocking | padlockable with padlock Ø 4 mm |
Residual Current Tripping Technology | voltage dependent |
suitability for isolation | yes |
Surge Current | 250 A |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
Weight | 211.0 g |
Package1 Length*Width*Height | 1.8 cm x 9.5 cm x 7.5 cm |
Country of Manufacturing | Thailand |
[in] Rated Current | 16 A at 50 °C |
[ue] Rated Operational Voltage | 230/240 V AC 50/60 Hz |
ambient air temperature for operation | -15-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
connections - terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible |
control type | toggle |
Depth | 77.5 mm |
device short name | iC60H RCBO |
Electrical Durability | 5000 cycles |
Height | 110 mm |
IP degree of protection | IP20 |
local signalling | ON/OFF indication |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 205 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + Ns |
Product Name | Acti9 iC60 RCBO |
product or component type | residual current breaker with overcurrent protection (RCBO) |
Range | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
standards | IEC 61009-2-2, IEC 61009-1, AS/NZS 61009.1, BS EN 61009-1 |
Tightening Torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |
width | 18 mm |
Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection |
ambient air temperature for operation | -15-60 °C |
standards | IEC 61009-2-2, IEC 61009-1, AS/NZS 61009.1, BS EN 61009-1 |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 400 V AC 50/60 Hz |
tightening torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |
Documents
Reviews
Description
This Acti9 iC60 is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 16A In rated current and C tripping curve. The earth leakage protection class is A type with a sensitivity of 10mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard. Its unique Visitrip indicator reduces intervention time by showing the faulty circuit. Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. This product is compliant with IEC 61009-2-2 and IEC 61009-1 standards. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 110mm x (D) 77.5mm. The weight is 205g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -15°C to 60°C. The storage temperature is from -40°C to 85°C.
Overview
Activity | HDCFD |
---|---|
Part Number | A9D10816 |
[ics] Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz |
[icw] Rated Short-time Withstand Current | Icw: 250 A during 8/20 µs impulse withstand |
[Icw] rated short-time withstand current | Icw: 250 A during 8/20 µs impulse withstand |
[ui] Rated Insulation Voltage | 400 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
Breaking Capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
breaking capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
Breaking Capacity Code | H |
Circuit Breaker Application | distribution |
Comb Busbar and Distribution Block Compatibility | NO |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earthing System | TN |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type A |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 10 mA |
Limitation Class | 3 |
Locking Options Description | ON/OFF locking facilities |
Neutral Position | left |
Number of Protected Poles | 1 |
Provision for Padlocking | padlockable with padlock Ø 4 mm |
Residual Current Tripping Technology | voltage dependent |
suitability for isolation | yes |
Surge Current | 250 A |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
Weight | 211.0 g |
Package1 Length*Width*Height | 1.8 cm x 9.5 cm x 7.5 cm |
Country of Manufacturing | Thailand |
[in] Rated Current | 16 A at 50 °C |
[ue] Rated Operational Voltage | 230/240 V AC 50/60 Hz |
ambient air temperature for operation | -15-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
connections - terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible |
control type | toggle |
Depth | 77.5 mm |
device short name | iC60H RCBO |
Electrical Durability | 5000 cycles |
Height | 110 mm |
IP degree of protection | IP20 |
local signalling | ON/OFF indication |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 205 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + Ns |
Product Name | Acti9 iC60 RCBO |
product or component type | residual current breaker with overcurrent protection (RCBO) |
Range | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
standards | IEC 61009-2-2, IEC 61009-1, AS/NZS 61009.1, BS EN 61009-1 |
Tightening Torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |
width | 18 mm |
Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection |
ambient air temperature for operation | -15-60 °C |
standards | IEC 61009-2-2, IEC 61009-1, AS/NZS 61009.1, BS EN 61009-1 |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 400 V AC 50/60 Hz |
tightening torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |