calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Protection of persons against electric shock by direct contact
- 2. Combine short-circuit and overload currents protection
- 3. One module width - Ideal for retrofit where space is limited
- 4. Additional protection in case of loss of the neutral
- 5. Indication of fault tripping by a dedicated window (Visi-Trip)
iC60H - earth leakage circuit breaker - 1P + N - B curve - 20 A - 30 mA - 240 V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Breaking Capacity | 10000 A Icn at 240 V AC 50/60 Hz |
| Curve Code | B |
| Earth-leakage Protection Class | type A |
| Earth-leakage Sensitivity | 30 mA |
| Weight | 211.0 g |
| [in] Rated Current | 20 A at 50 °C |
| [ue] Rated Operational Voltage | 240 V AC 50/60 Hz |
| net weight | 205 g |
| Circuit breaker application | DISTRIBUTION |
| Range | ACTI9 |
| Product name | ACTI9 IC60 RCBO |
| Product or component type | RESIDUAL CURRENT BREAKER WITH OVERCURRENT PROTECTION (RCBO) |
| Device short name | iC60H RCBO |
| Poles description | 1P + N |
| [In] rated current | 20 A AT 50 °C |
| Earthing system | TN |
| Curve code | B |
| Earth-leakage sensitivity | 30 MA |
| Breaking capacity | 10000 A ICN AT 240 V AC 50/60 HZ CONFORMING TO IEC 61009-1 |
| Neutral position | LEFT |
| Number of protected poles | 1 |
| Device location in system | OUTGOER |
| Network frequency | 50 HZ |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| [Ue] rated operational voltage | 230/240 V AC 50/60 HZ |
| Residual current tripping technology | VOLTAGE DEPENDENT |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE A |
| [Icw] rated short-time withstand current | ICW: 250 A DURING 8/20 µS IMPULSE WITHSTAND |
| [Ics] rated service breaking capacity | 7500 A AT 240 V AC 50/60 HZ |
| Limitation class | 3 |
| [Ui] rated insulation voltage | 400 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Surge current | 250 A |
| Suitability for isolation | YES |
| Contact position indicator | YES |
| control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | NO |
| 9 mm pitches | 2 |
| Height | 110 MM |
| Width | 18 MM |
| Depth | 77.5 MM |
| Net weight | 205 G |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 5000 CYCLES |
| Provision for padlocking | PADLOCKABLE WITH PADLOCK Ø 4 MM |
| Locking options description | ON/OFF LOCKING FACILITIES |
| Connections - terminals | SCREW CLAMP TERMINAL (TOP) 1…25 MM² RIGID WITHOUT CABLE ENDSCREW CLAMP TERMINAL (TOP) 1…16 MM² FLEXIBLESCREW CLAMP TERMINAL (BOTTOM) 1…16 MM² RIGID WITHOUT CABLE ENDSCREW CLAMP TERMINAL (BOTTOM) 1…10 MM² FLEXIBLE |
| Wire stripping length | POWER CIRCUIT: 13 MM FOR BOTTOM CONNECTIONPOWER CIRCUIT: 14 MM FOR TOP CONNECTION |
| Tightening torque | POWER CIRCUIT: 3.5 N.M TOPPOWER CIRCUIT: 2 N.M BOTTOM |
| Earth-leakage protection | INTEGRATED |
| Grid distance | 45 MM |
| Standards | IEC 61009-1IEC 61009-2-2 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -15…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.3 CM |
| Package 1 Width | 14.3 CM |
| Package 1 Length | 2.7 CM |
| Package 1 Weight | 211 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 34 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7174 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1088 |
| Package 3 Height | 70 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 229568 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 170f0083-3431-44d4-b5b4-c8b8e68e05e4 |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Breaking Capacity | 10000 A Icn at 240 V AC 50/60 Hz |
| Curve Code | B |
| Earth-leakage Protection Class | type A |
| Earth-leakage Sensitivity | 30 mA |
| Weight | 211.0 g |
| [in] Rated Current | 20 A at 50 °C |
| [ue] Rated Operational Voltage | 240 V AC 50/60 Hz |
| net weight | 205 g |
| Circuit breaker application | DISTRIBUTION |
| Range | ACTI9 |
| Product name | ACTI9 IC60 RCBO |
| Product or component type | RESIDUAL CURRENT BREAKER WITH OVERCURRENT PROTECTION (RCBO) |
| Device short name | iC60H RCBO |
| Poles description | 1P + N |
| [In] rated current | 20 A AT 50 °C |
| Earthing system | TN |
| Curve code | B |
| Earth-leakage sensitivity | 30 MA |
| Breaking capacity | 10000 A ICN AT 240 V AC 50/60 HZ CONFORMING TO IEC 61009-1 |
| Neutral position | LEFT |
| Number of protected poles | 1 |
| Device location in system | OUTGOER |
| Network frequency | 50 HZ |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| [Ue] rated operational voltage | 230/240 V AC 50/60 HZ |
| Residual current tripping technology | VOLTAGE DEPENDENT |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE A |
| [Icw] rated short-time withstand current | ICW: 250 A DURING 8/20 µS IMPULSE WITHSTAND |
| [Ics] rated service breaking capacity | 7500 A AT 240 V AC 50/60 HZ |
| Limitation class | 3 |
| [Ui] rated insulation voltage | 400 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Surge current | 250 A |
| Suitability for isolation | YES |
| Contact position indicator | YES |
| control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | NO |
| 9 mm pitches | 2 |
| Height | 110 MM |
| Width | 18 MM |
| Depth | 77.5 MM |
| Net weight | 205 G |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 5000 CYCLES |
| Provision for padlocking | PADLOCKABLE WITH PADLOCK Ø 4 MM |
| Locking options description | ON/OFF LOCKING FACILITIES |
| Connections - terminals | SCREW CLAMP TERMINAL (TOP) 1…25 MM² RIGID WITHOUT CABLE ENDSCREW CLAMP TERMINAL (TOP) 1…16 MM² FLEXIBLESCREW CLAMP TERMINAL (BOTTOM) 1…16 MM² RIGID WITHOUT CABLE ENDSCREW CLAMP TERMINAL (BOTTOM) 1…10 MM² FLEXIBLE |
| Wire stripping length | POWER CIRCUIT: 13 MM FOR BOTTOM CONNECTIONPOWER CIRCUIT: 14 MM FOR TOP CONNECTION |
| Tightening torque | POWER CIRCUIT: 3.5 N.M TOPPOWER CIRCUIT: 2 N.M BOTTOM |
| Earth-leakage protection | INTEGRATED |
| Grid distance | 45 MM |
| Standards | IEC 61009-1IEC 61009-2-2 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -15…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.3 CM |
| Package 1 Width | 14.3 CM |
| Package 1 Length | 2.7 CM |
| Package 1 Weight | 211 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 34 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7174 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1088 |
| Package 3 Height | 70 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 229568 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 170f0083-3431-44d4-b5b4-c8b8e68e05e4 |