Logic controller, Modicon M221, 40io tr.npn ethernet

TM221CE40U

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

CONTROLLER M221-40IO TR.NPN ETHERNET This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This logic controller provides 24 discrete, 4 fast inputs, 16 transistor, 4 fast outputs with NPN transistor output with 10bit resolution. The I/O are connected on removable screw terminal blocks. It is a Modicon logic controller with a rated supply/output voltage of 24V DC, an output current of 0.5A with sink or source input logic and negative output logic. This product requires minimal installation and offers tremendous versatility. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface, Ethernet with RJ45 connector. It is a Modicon M221 controller with a network frequency of 50/60Hz, 256KB for internal variables RAM, user application and data RAM, a built-in flash memory of 256KB and a SD card memory capacity of 2GB. It is an IP20 rated product. Its dimensions are 160mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.456kg. This product is certified by CE, IACS E10, RCM, ABS, LR, DNV-GL, CSA, EAC and CULus. It meets EN/IEC 60664-1, EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. The Modicon M221 logic controllers are programmed with EcoStruxure Machine Expert - Basic software. Achieve benchmark performance while increasing profitability with Modicon M221 through intuitive machine programming with EcoStruxure Machine Expert Basic. It supports DIN rail mount.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ TM221CE40U
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon M221
ขนาดบรรจุภัณฑ์ 0 x 160 x 90 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Modicon M258- Modicon M238- Preventa Safety automation- Modicon LMC058- Modicon M262- M238 logic controller terminal port/USB port cord set- 3 m
TCSXCNAMUM3P

สินค้าหมด

analogue input cartridge- Modicon M221- 2 analog inputs- IO extension
TMC2AI2

สินค้าหมด

analogue output cartridge- Modicon M221- 2 analog current outputs- IO extension
TMC2AQ2C

สินค้าหมด

analogue output cartridge- Modicon M221- 2 analog voltage outputs- IO extension
TMC2AQ2V

สินค้าหมด

communication cartridge module- Modicon M221- 1 serial line extension
TMC2SL1

check-small มีสินค้า

Price starting from
THB 5,457.00
THB 3,549.00
analogue input cartridge- Modicon M221- 2 temperature inputs- IO extension
TMC2TI2

check-small มีสินค้า

Price starting from
THB 6,452.10
THB 3,871.26