
calcActive())">
analogue output cartridge, Modicon M221, 2 analog current outputs, IO extension
TMC2AQ2C
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TMC2AQ2C
analogue output cartridge, Modicon M221, 2 analog current outputs, IO extension
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
cartridge M221 - 2 analog current outputs - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This analog input cartridge is an option for Modicon M221C logic controller. It provides 2 current analog outputs with 12bit input resolution. The analog input type is 4…20 mA current. This product requires minimal installation and offers tremendous versatility. The input cable type is twisted shielded pairs cable. The electrical connection is 3x 1.5mm², on 2 screw terminal blocks with pitch 3.81mm adjustment for inputs. The max. cable distance between devices is lower than 30m for input. There is no insulation between analog input and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with Modicon M221 through intuitive machine programming with EcoStruxure Machine Expert Basic.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TMC2AQ2C |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M221 |
ขนาดบรรจุภัณฑ์ | 0 x 35 x 41 mm |