
calcActive())">
TeSys Deca thermal overload relays - 0.63...1 A - class 10A
LRD05
THB 1,605.00
THB 819.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD05
TeSys Deca thermal overload relays - 0.63...1 A - class 10A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca thermal overload relays - 0.63...1 A - class 10A
THB 1,605.00
THB 819.00
Description
TeSys LRD thermal overload relay, 1A/690V, thermal setting range 0.63-1A, tripping class 10A, for protection of 3-phase motors 0.25-0.37kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD05 |
Product Type | differential thermal overload relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 139.0 g |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys LR.D |
Package1 Length*Width*Height (dimensions) | 5 x 7.8 x 8.9 cm |