
calcActive())">
Reversing contactor, TeSys Deca, 3P(3NO), AC-3, <=440V 32A, 120V AC 50/60Hz coil, screw clamp terminals
LC2D32G7
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2D32G7
Reversing contactor, TeSys Deca, 3P(3NO), AC-3, <=440V 32A, 120V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Deca reversing contactor, 3 poles (3NO), for motor control applications up to 32A/690V AC-3 (15kW@400V). It provides 120V AC 50/60Hz coils, 2NO+2NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (90mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC2D32G7 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 0 x 90 x 85 mm |