892 results

Sort By arrow-down
Auxiliary contact- Acti9 A9A- iOF+SD- 1 NO + 1 NC- 2mA to 100mA- 24VDC- Ti24 connector on bottom (sold separately)
A9A26898
iPF K 20 modular surge arrester - 3 poles + N - 340V
A9L15693
iPRD40 modular surge arrester - 4P - 350V
A9L40400
iPRD40 modular surge arrester - 1P + N - 350V
A9L40500
iPRD40 modular surge arrester - 3P + N - 350V
A9L40600
iPRD65r modular surge arrester - 2P - 350V - with remote transfert
A9L65201
iQuick PRD20r modular surge arrester - 1 pole + N - 350V - with remote transfer
A9L16295
iPRD40r modular surge arrester - 1P - 350V - with remote transfert
A9L40101
iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
A9L40271
THB 14,406
THB 21,186
iPRD-DC 40r 1000PV modular surge arrester - 2P - 1000VDC - with remote transfert
A9L40281
Set of 4 connectors 100A double terminal
A9XPCD04
set of 10 end caps 1 Pole for Acti9
A9XPE110
THB 477
THB 701