Auxiliary contact, Acti9 A9A, iOF+SD, 1 NO + 1 NC, 2mA to 100mA, 24VDC, Ti24 connector on bottom (sold separately)

A9A26898

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Acti9 iOF SD electrical auxiliary is an open/close and fault indicating contact. It is dedicated to iC60, iC40, iCV40, iID, iID40, iDPN Vigi, iSW-NA, iC60 & iID double terminals. The 2 contacts 1 NO + 1NC can report the signalling information of the associated device to the Acti9 Smartlink. It reports also the electrical fault, actuation of the tripping auxiliary, Open or Closed position of the associated device informations to a programmable logic controller. It is compatible with downstream comb busbar. Remote indication of position and tripping upon a fault of the associated device. The Ui rated insulation voltage is 500VAC. The width in 9mm pitches is 1. The product color is white (RAL9003). The dimensions are (W) 9mm x (H) 85mm x (D) 73.5mm. Product weight is 25g. The degree of protection is IP20 at terminals and IP40 in enclosure. The operating temperature is -25°C to +70°C. The storage temperature is -40°C to +85°C. This product complies with EN/IEC 60947-5-1 and EN/IEC 60947-5-4 standard.

รายละเอียดสินค้า

Activity HDCFD
หมายเลขส่วนประกอบ A9A26898
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Acti 9 iC60
ขนาดบรรจุภัณฑ์ 0 x 9 x 85 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Miniature circuit-breaker, Acti9 iC60N, 1P, 2 A, C curve, 6000 A (IEC 60898-1), 50 kA (IEC 60947-2)
A9F74102

check-small มีสินค้า

Price starting from
THB 856.00
THB 553.00
Miniature circuit-breaker, Acti9 iC60N, 1P, 6 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74106

check-small มีสินค้า

Price starting from
THB 395.90
THB 262.00
Miniature circuit-breaker, Acti9 iC60N, 1P, 10 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74110

check-small มีสินค้า

Price starting from
THB 395.90
THB 262.00
Miniature circuit-breaker, Acti9 iC60N, 1P, 16 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74116

check-small มีสินค้า

Price starting from
THB 395.90
THB 262.00
Miniature circuit-breaker, Acti9 iC60N, 2P, 2 A, C curve, 6000 A (IEC 60898-1), 50 kA (IEC 60947-2)
A9F74202

check-small มีสินค้า

Price starting from
THB 1,829.70
THB 1,244.00
Miniature circuit-breaker, Acti9 iC60H, 1P, 10 A, C curve, 10000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9F84110

check-small มีสินค้า

Price starting from
THB 652.70
THB 429.00
Miniature circuit-breaker, Acti9 iC60H, 1P, 32 A, C curve, 10000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9F84132

check-small มีสินค้า

Price starting from
THB 727.60
THB 429.00
Acti9 iID - RCCB - 2P - 25A - 30mA - type AC
A9R71225

check-small มีสินค้า

Price starting from
THB 2,461.00
THB 1,477.00