62 results

Sort By arrow-down
Harmony, Socket equipped with LED and protection circuit, for RSL1 relays, srew connector, 12...24 V AC/DC
RSLZVA1

Out of stock

Harmony, Slim interface relay pre-assembled, 6 A, 1 CO, with LED, with protection circuit, screw connectors, 24 V AC/DC
RSL1PVBU

Out of stock

Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC
RSL1AB4BD

Out of stock

Harmony, Socket, for RPM2 power relays, 16 A screw clamp terminals, mixed contact
RPZF2

Out of stock

Harmony, Power plug-in relay, 15 A, 2 CO, with LED, with lockable test button, 24 V DC
RPM22BD

Out of stock

Harmony, Modular 3-phase voltage control relay, 8 A, 2 CO, 380...480 V AC
RM22TR33

In stock

Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC
RM22TG20

In stock

Harmony, Modular liquid level control relay, 8 A, 1 CO, 24…240 V AC/DC
RM22LG11MR

Out of stock

Harmony, Modular timing relay, 8 A, 1 CO, 0.05 s…300 s, star delta , 24 V DC / 24...240 V AC/DC
RE22R1QCMU

In stock

Harmony, Modular timing relay, 8 A, 1 CO, 0.05 s…300 h, power on delay , 24...240 V AC/DC
RE22R1AMR

Out of stock

socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..RXM4..
RXZE1M4C

In stock

socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..
RXZE1M2C

In stock