RSL1AB4BD

Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC

1/1
RSL1AB4BD

Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC

สินค้าหมด
Commercial Reference
RSL1AB4BD
  • Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Designed as per international standards for high performance
  • Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC

คำอธิบาย

It has large choice of number of contacts for high rated current use. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. Easy installation and withdrawal the relay from its socket. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." Status display with LED, clearly signal both in the day and night. "Status display with LED, clearly signal both in the day and night."

รายละเอียดสินค้า

  • Activity
    IDSIG
  • หมายเลขส่วนประกอบ
    RSL1AB4BD
  • ประเภทสินค้า
    plug-in relay
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    5.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony Electromechanical Relays
  • ขนาดบรรจุภัณฑ์
    0.5 x 1.5 x 2.8 cm
more specification
less specification