Electrical protection and control

892 results

Sort By arrow-down
Contactor iCT - 3 poles - 3 NO - 16 A - 220..240 V AC
A9C22813

Out of stock

iCT 100A 2NO 220...240V 50Hz contactor
A9C20882

Out of stock

iCT 63A 2NO 220...240V 50Hz contactor
A9C20862

Out of stock

iCT 63A 2NO 24V 50Hz contactor
A9C20162

Out of stock

Contactor iCT - 2 poles - 2 NO - 40 A - 220..240 V AC
A9C20842

Out of stock

iCT 25A 2NC 230...240V 50Hz contactor
A9C20736

Out of stock

iCT 25A 2NO 230...240V 50Hz contactor
A9C20732

Out of stock

iCT 25A 2NO 48V 50Hz contactor
A9C20232

Out of stock

iCT 25A 2NO 24V 50Hz contactor
A9C20132

Out of stock

iCT 20A 2NO 230...240V 50Hz contactor
A9C22722

Out of stock

iCT 16A 1NO 1NC 230...240V 50Hz contactor
A9C22715

Out of stock

iCT 16A 1NO 1NC 24V 50Hz contactor
A9C22115

Out of stock