
calcActive())">
คอนแทคเตอร์ Acti9 iCT, 63A, 2 โพล, 2NO, 220…240V 50Hz
A9C20862
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9C20862
คอนแทคเตอร์ Acti9 iCT, 63A, 2 โพล, 2NO, 220…240V 50Hz
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
- This Acti9 iCT is a modular contactor
- It is a 2P remote control device with 2 normally open contacts
- The rated current is 63A for AC-7a and 20A for AC-7b
- The Ue rated operational voltage is 250VAC
- The Uc control voltage is 220VAC to 240VAC
- This device could be used for control circuits
- This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications
- It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications
- This product is compliant with IEC/EN 61095
- Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 4kV
- Pollution degree is 2
- It is DIN rail mountable
- Its width is 4 pitches of 9mm
- The product color is white (RAL9003)
- The dimensions are (W) 85mm x (H) 36mm x (D) 68.5mm
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is from -5°C to 60 °C
- The storage temperature is from -40°C to 70°C