Harmony XB4, Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release

ZB4BS844
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

This Harmony XB4, Emergency stop 40mm mushroom red button head operates with a latched turn-to-release mechanism. This emergency stop / shutdown button head is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB4BS844
ประเภทสินค้า head for emergency switching off push-button
หน่วยบรจุภัณฑ์ Pc
จำนวนจำนวนสินค้าในบรรจุภัณฑ์ 1
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 76.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4
ขนาดบรรจุภัณฑ์ 4.4 x 5.4 x 9.2 cm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Illuminated push button, metal, flush, red, Ø22, spring return, 230...240 V AC, 1 NO + 1 NC
XB4BW34M5
THB 912
THB 1,659
Harmony XB4, Push button head, metal, flush, red, Ø22, spring return, unmarked
ZB4BA4
THB 89
THB 161
Harmony XALD, XALK, Control station, plastic, yellow, 1 red mushroom head push button Ø40, emergency stop turn to release, 1NO + 1 NC, unmarked
XALK178E
THB 1,663
THB 3,023
Harmony XB4, Emergency stop switching off, metal, red mushroom Ø40, Ø22, trigger latching push-pull, 1 NC
XB4BT842
THB 724
THB 1,316
Harmony XB4, Selector switch, metal, black, Ø22, 2 positions, stay put, 1 NO
XB4BD21
THB 501
THB 910