Pushbuttons

302 ผลลัพธ์

เรียงตาม arrow-down
Harmony XB4, Push button head, metal, flush, black, Ø22, spring return, unmarked
ZB4BA2

check-small มีสินค้า

Price starting from
THB 171.20
THB 89.00
Harmony XB4, Push button head, metal, flush, white, Ø22, spring return, unmarked
ZB4BA1

check-small มีสินค้า

Price starting from
THB 171.20
THB 89.00
Harmony XB4, Push button head, metal, Ø22, spring return, without cap
ZB4BA0

check-small มีสินค้า

Price starting from
THB 160.50
THB 91.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 230 V AC, 1 NC
XB7NW34M2

check-small มีสินค้า

Price starting from
THB 684.80
THB 327.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 230…240 V AC, 1 NO
XB7NW34M1

check-small มีสินค้า

Price starting from
THB 684.80
THB 327.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 24 V AC/DC, 1 NC
XB7NW34B2

check-small มีสินค้า

Price starting from
THB 642.00
THB 306.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 24 V AC/DC, 1 NO
XB7NW34B1

check-small มีสินค้า

Price starting from
THB 642.00
THB 306.00
Harmony XB7, Monolithic illuminated push button, plastic, green, Ø22, integral LED, spring return, 230…240 V AC, 1 NO
XB7NW33M1

check-small มีสินค้า

Price starting from
THB 727.60
THB 327.00
Harmony XB7, Monolithic illuminated push button, plastic, green, Ø22, integral LED, spring return, 24 V AC/DC, 1 NO
XB7NW33B1

check-small มีสินค้า

Price starting from
THB 684.80
THB 306.00
Harmony XB7, Monolithic emergency stop, plastic, red mushroom Ø40, Ø22, latching turn to release, 1 NC
XB7NS8442

check-small มีสินค้า

Price starting from
THB 674.10
THB 347.00
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key 455, 3 positions, stay put, 2 NO
XB7NG33

check-small มีสินค้า

Price starting from
THB 1,209.10
THB 518.00
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key 455, 2 positions, stay put, 1 NO
XB7NG21

check-small มีสินค้า

Price starting from
THB 1,134.20
THB 518.00