UNS61SW1M_GY-New_India_Cables
In stock
SKU
UNS61SW1M_GY-New_India_Cables
Regular Price
Price:
₹ 253
Special Price
Price:
₹ 114
55% Off
( Prices are all exclusive of taxes )
UNS61SW1M_GY-New_India_Cables
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Name | UNS61SW1M_GY-New_India_Cables |
Range Name | Unica Pure |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 6A |
Color | Volcanic Grey |
No of Modules | 1 Mod |
No of Ways | 1 Way |
Body Material | Plastic |
Vendor ID | New India Cables |
Write Your Own Review
Sold By
New India Cables