TeSys3PCTR38A AC3 18.5KW1NO1NC220VDC COI

Share
In stock
SKU
LC1D38MD
Regular Price Price: ₹ 12,760 Special Price Price: ₹ 5,997
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 220 V DC standard coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor, 3 poles (3NO), for motor control applications up to 38A/690V AC-3/3e (18.5kW@400V). It provides a 220V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name TeSys3PCTR38A AC3 18.5KW1NO1NC220VDC COI
Tax Class GST-18
Range Name TeSys D
Write Your Own Review
You're reviewing:TeSys3PCTR38A AC3 18.5KW1NO1NC220VDC COI
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.