TeSys contactor 3P AC3 12A 230VAC coil

Share
In stock
SKU
LC1D12P7
Regular Price Price: ₹ 2,360 Special Price Price: ₹ 1,109
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 230 V AC coil

More Information
Product Name TeSys contactor 3P AC3 12A 230VAC coil
Tax Class GST-18
Range Name TeSys D
Write Your Own Review
You're reviewing:TeSys contactor 3P AC3 12A 230VAC coil
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.